SWRU633 September 2026
The BoosterPack header connection diagram can be seen in Figure 2-4.

Table 2-1 shows which signals are mandatory and which are optional.
| BoosterPack Header Pin | Signal | Optional/Mandatory |
|---|---|---|
| 1 | 3V3 | Mandatory |
| 2 | DIO4 | Optional |
| 6 | DIO7 | Optional |
| 7 | SPI_SCLK | Mandatory |
| 14 | SPI_POCI | Mandatory |
| 15 | SPI_PICO | Mandatory |
| 18 | SPI_CS_N | Mandatory |
| 19 | DIO5 | Optional |
| 20 | GND | Mandatory |
| 21 | 5V | Optional |
| 22 | GND | Optional |
| 23 | SPI_INT | Mandatory |
| 24 | DIO3 | Optional |
| 25 | DIO6 | Optional |
| 27 | DIO2 | Optional |
| 28 | DIO0 | Optional |
| 36 | RESET_N | Mandatory |
Table 2-2 shows what IO functions can be output on the different DIOs.
| Available IO Functions | Description |
|---|---|
| GPIO_SET_0 | GPIO is set high |
| GPIO_SET_1 | GPIO is set low |
| LOW_PA_AND_HIGH_PA | Goes high when low PA or high PA are enabled |
| LOW_PA_AND_LNA | Goes high when low PA or LNA are enabled |
| HIGH_PA_AND_LNA | Goes high when high PA or LNA are enabled |
| HIGH_PA_AND_LOW_PA_AND_LNA | Goes high when high PA, low PA or LNA are enabled |
| TCXO_EN(1) | Goes high when the TCXO needs to be enabled. (only applies if TCXO is selected as clock source) |
| INPUT_TRIGGER | Used to trigger the start of commands |
| SFD | GPIO goes high when the sync word is detected |
| ENERGY_DETECT | Goes high when energy is detected above the RSSI threshold |
| PREAMBLE_DETECT | Goes high when the preamble is detected |
| LNA | Goes high when the LNA is enabled |
| LOW_PA | Goes high when the low PA is enabled |
| HIGH_PA | Goes high when the high PA is enabled |
| RF_TRACE | Tracer signal |
| UNCHANGED | GPIO is unchanged |