TIDUEV2 October 2025
| PARAMETER | DAC11001A | DAC11001B | DETAILS |
|---|---|---|---|
| THD+N | 108dB | 111dB | Section 3.3.2 |
| Dynamic range | 119dB | 119dB | Section 3.3.4 |
| SNR | 121dB | 121dB | Section 3.3.6 |
| Noise at idle | 1.9µVRMS | 1.9µVRMS | Section 3.3.6 |
| Line-out amplitude | 2.1VRMS | 2.1VRMS | Section 3.3.6 |
| Headphone output amplitude | 480mVRMS | 480mVRMS | Section 3.3.2 |