TIDUEV2 October 2025
The OPA828 and OPA2828 (OPAx828) JFET input operational amplifiers are the next generation OPA627 and OPA827, combining high speed with high dc precision and ac performance. These op amps supply low offset voltage, low drift over temperature, low bias current, and low noise with only 60nVRMS 0.1Hz to 10Hz noise. The OPAx828 operate over a wide supply-voltage range of ±4V to ±18V and a supply current of 5.5mA/channel, typical.
AC characteristics, including a 45MHz gain bandwidth product (GBW), a slew rate of 150V/μs, and precision dc characteristics, make the OPAx828 family an excellent choice for a variety of systems. These include high-speed and high-resolution data-acquisition systems, such as 16-bit to 18-bit mixed signal systems, trans-impedance (I/V-conversion) amplifiers, filters, precision ±10V front ends, and high-impedance sensor-interface applications.
The OPAx828 are available in an 8-pin SOIC package and a thermally enhanced, 8-pin HVSSOP PowerPAD™ integrated circuit package.