TIDUEV2 October 2025
The OPA1656 is a Burr-Brown™ operational amplifier (op amp) designed specifically for audio and industrial applications where maintaining signal fidelity is crucial. The FET-input architecture achieves a low 2.9nV/√Hz voltage noise density and 6fA/√Hz current noise density, allowing for very low noise performance in a wide variety of circuits. The high bandwidth and high open-loop-gain design of the OPA1656 delivers a low distortion of 0.000035% (–129dB) at 20kHz and improves audio signal fidelity across the full audio bandwidth. This device also features excellent output current drive capability, offering rail-to-rail output swing to within 250mV of the power supplies with a 2kΩ load, and can deliver 100mA of output current.
The OPA1656 operates over a very wide supply range of ±2.25V to ±18V or 4.5V to 36V on 3.9mA of supply current to accommodate the power supply constraints of many types of audio products. The temperature range is specified from –40°C to +125°C. The device is offered in an 8-pin SOIC package.