TIDUEV2 October 2025
Table 3-2 details the jumper definitions.
| JUMPER | NAME | DESCRIPTION |
|---|---|---|
| J1, J2 | S/PDIF Format Selection |
FMT1 SHORT, FMT0 SHORT: 16-bit, MSB-first, right-justified FMT1 SHORT, FMT0 OPEN: 24-bit, MSB-first, right-justified. DEFAULT, this is the only supported format from the TIDA-060031. FMT1 OPEN, FMT0 SHORT: 24-bit MSB-first, left-justified FMT1 OPEN, FMT0 OPEN: 24-bit, MSB-first, I2S |
| J10 | External LDAC Selection |
SHORT: Short LDAC to ground. OPEN: LDAC is pulled up to 3.3V. |
| J11 | USB Power Selection |
SHORT 1-2 (5V-IN): J12 is used as the +5V input to the left side of board. SHORT 2-3 (5V-USB): Recommended, the USB input is used to source the left side of board. |
| J13 | BCLK Selection |
SHORT 2-3: The USB or S/PDIF BCLK input is selected as the I2S Source. External connection to 1-2: Pin 1 is ground. This allows an external I2S BCLK source (such as a PSIA) to be connected to the EVM. |
| J14 | MCLK Selection |
SHORT 2-3: The USB or S/PDIF MCLK input is selected as the I2S Source. This is not needed on the TIDA-060031 as no MCLK signal is used. External connection to 1-2: Pin 1 is ground. This allows an external I2S source (such as a PSIA) to be connected to the EVM. |
| J15 | DIN Selection |
SHORT 2-3: The USB or S/PDIF DIN input is selected as the I2S source. External connection to 1-2: Pin 1 is ground. This allows an external I2S DIN source (such as a PSIA) to be connected to the EVM. |
| J16 | LRCK Selection |
SHORT 2-3: The USB or S/PDIF LRCK input is selected as the I2S Source. External connection to 1-2: Pin 1 is ground. This allows an external I2S LRCK source (such as a PSIA) to be connected to the EVM. |
| J17 | DIR9001 (S/PDIF) Input Select |
SHORT: Connects the DIR9001 input to the I2S data path. OPEN: Connects the USB I2S source to the I2S data path. |
| J19 | I2S Target Select | Not supported on the TIDA-060031, leave open. |
| J20 | I2S TDM Mode Select | Not supported on the TIDA-060031, leave open. |
| J21 | XMOS High-Speed USB | SHORT: Allows the TIDA-060031 to be detected as a USB2.0 device and to support 192kHz sample rates. |
| J22 | JTAG Input | This header allows for JTAG inputs. |
| J24 | SPI Source Select |
SHORT: The SPI output of the I2S to SPI conversion circuit is connected to the DAC11001A devices. OPEN: The SPI input from the SPI input bridge (J25) is connected to the DAC11001A devices. |
| JUMPER | NAME | DESCRIPTION |
|---|---|---|
| J5 | Headphone Output | Headphone output. Combines the left and right DAC output. |
| J6 | Left-Side Phonograph Jack | Left-side line output. |
| J7 | Right-Side Phonograph Jack | Right-side line output. |
| J12 | 5V Digital Input | 5V DC power jack for the digital side. |
| J23 | USB Input | USB input. Leave unplugged if not required. |
| JUMPER | NAME | DESCRIPTION |
|---|---|---|
| J8 | I2S Connection Bridge | This connection allows I2S inputs to be connected to the DAC and support circuitry. The TIDA-060031 reference design only requires LRCK, BCLK, and DIN. |
| J9 | I2C Connection Bridge | The TIDA-060031 reference design does not use I2C. |
| J18 | I2S to Ground | This header connects the I2S signals to ground. These connections can be left unpopulated. |
| J25 | SPI Connection Bridge | This connection allows the XMOS controller to generate SPI for configuration of the DAC11001A devices. By default, the reference design does not require configuration. Specialized software is needed to operate the SPI. By default, these connections can be left unpopulated. |
| J26 | GPO Connection Bridge | This connection allows the XMOS controller to set a few control lines in use with SPI. By default, these can be left unpopulated. |
| J27 | SPI Input | This connection can be used to bypass the I2S circuitry if SPI is used instead. |
| J28 | PICO-LDAC to GND | This connection shorts SPI PICO and LDAC to ground. |
| J29 | Power Connection Bridge | This connection allows power to be shared between the reference design and the USB controller. By default, this connection can be left unpopulated. A jumper can be placed on J29.1-2 (3.3V) to power the 3.3V circuitry on the left side of the board. This is useful if an external or S/PDIF input is being used, as the USB input is undesired. |