TIDUEV2 October 2025
The THD+N is measured using an Audio Precision System 2 (AP2). The AP2 is provided an external I2S source, configured for 24-bit data in a right-justified output pattern. The I2S signals are connected to the I2S input connectors J13-J16 on the TIDA-060031 design.
| SAMPLE RATE | FILTER |
|---|---|
| 48kSPS | 22Hz high-pass filter, 20kHz AES17 low-pass filter |
| 96kSPS | 22Hz high-pass filter, 40kHz AES17 low-pass filter |
| 192kSPS | 22Hz high-pass filter, 40kHz AES17 low-pass filter |