TIDUF20B December   2022  – July 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Configure This Design for Different Use Cases
      2. 2.2.2 Auxiliary Power Strategy
      3. 2.2.3 High-Side N-Channel MOSFET
      4. 2.2.4 Stacked AFE Communication
      5. 2.2.5 Thermistor Multiplexer
      6. 2.2.6 CAN Stacking
    3. 2.3 Highlighted Products
      1. 2.3.1  BQ76972
      2. 2.3.2  MSPM0G3519
      3. 2.3.3  UCC334xx
      4. 2.3.4  LM5168
      5. 2.3.5  ISO1640
      6. 2.3.6  ISO1042
      7. 2.3.7  ISO1410
      8. 2.3.8  TPS7A24
      9. 2.3.9  TMP61
      10. 2.3.10 TPD2E007
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Getting Started MSPM0 Software
        1. 3.2.1.1 Download and Install Software Required for Board Test
        2. 3.2.1.2 Import the Project Into CCS
        3. 3.2.1.3 Compile the Project
        4. 3.2.1.4 Download Image and Run
      2. 3.2.2 Software Function List
        1. 3.2.2.1 Driverlib Function List
          1.        CAN_ID_Init_on_Startup
          2.        CAN_Write
          3.        CANprocessCANRxMsg
          4.        I2C_WriteReg
          5.        I2C_ReadReg
          6.        RS485_Send
          7.        RS485_Receive
        2. 3.2.2.2 Application Function List
          1.        Temp_Mux_Polling
          2.        BatteryDataUpdate_32s
          3.        BQ769x2_OTP_Programming
          4.        Check_Signal_Pattern
          5.        BMU_FET_Test
      3. 3.2.3 Software Workflow
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 Cell Voltage Accuracy
      2. 3.4.2 Pack Current Accuracy
      3. 3.4.3 Auxiliary Power and System Current Consumption
      4. 3.4.4 Protection
      5. 3.4.5 Working Modes Transition
      6. 3.4.6 Thermistor Multiplexer
      7. 3.4.7 ESD Performance
      8. 3.4.8 Surge Immunity
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

LM5168

The LM5169 and LM5168 synchronous buck converters are designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48V nominal input to low-voltage rails for reduced system complexity and design cost. The LM516x operates during input voltage dips as low as 6V, at nearly 100% duty cycle if needed, making the device an excellent choice for a wide input supply range industrial and high cell count battery pack applications. With integrated high-side and low-side power MOSFETs, the LM5169 delivers up to 0.65A of output current and the LM5168 delivers up to 0.3A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. The LM516x is available in FPWM or auto mode versions. FPWM mode provides forced CCM operation across the entire load range supporting isolated fly-buck converter applications. Auto mode enables ultra-low IQ and diode emulation mode operation for high light-load efficiency.