TIDUFF7A October 2025 – March 2026
The AMC0106M05 and AMC0106M25 are precision, functionally isolated, second-order delta-sigma modulators designed for shunt-based current sensing. The M05 version supports a linear input range of ±50mV. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The AMC0106M05 modulators are specifically designed for low-voltage applications, are functionally isolated, and come in a small, 2.7mm × 3.5mm leadless package with 1mm creepage and clearance. With the small package size, the AMC0106Mxx isolated modulators enable small PCB layouts that are essential for small form-factor motor drives in robotic applications. Figure 2-4 and Table 2-3 show the functional block diagram and key features.
| FEATURES | BENEFITS |
|---|---|
| Low noise, second-order delta-sigma modulator | Enables precise current sensing up to 14 effective number of bits (ENOB) |
| Offset drift: ±3μV/°C (maximum) | Allows precise current sensing over entire temperature range without temperature-dependent calibration |
| High CMTI: 150V/ns (minimum) | Accurate current measurement even during PWM switching and PWM frequencies of 100kHz and above |
| Digital interface | High EMC immunity, transient ground noise between modulator and MCU does not impact the measurement accuracy |
| Small, 2.7mm × 3.5mm leadless package | Reduces PCB space and enables smaller servo drives and robotics |