TIDUFF7A October 2025 – March 2026
The nominal 48V DC input voltage is buffered with seventeen 10μF ceramic capacitors to get a total of 170μF DC-bus capacitance. The PCB employs two separated ground planes: the power ground (PGND) and the logic or analog ground (GND). Both ground planes are connected in a star configuration through net ties to minimize the crosstalk of high switching frequency currents in the power ground plane into the logic plane. Figure 3-3 shows the DC-link decoupling and ground configuration schematic.