TIDUFF7A October   2025  – March 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AM2612
      2. 2.3.2 DRV7167A
      3. 2.3.3 AMC0106M05
      4. 2.3.4 DP83826A
  9. 3System Design Theory
    1. 3.1 AM2612 Motor Control and Communication Interface
    2. 3.2 DC Link and Ground Configuration
    3. 3.3 Three-Phase Inverter With DRV7167A Half-Bridge GaN Motor Driver Power Stage
    4. 3.4 Inline Shunt Precision Phase-Current Sensing With AMC0106M05 Functionally Isolated, Delta-Sigma Modulator
    5. 3.5 System Power Management
    6. 3.6 Functional Safety Concept
    7. 3.7 Ethernet Physical Layer
    8. 3.8 Position Feedback Interface
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 TIDA-010979 PCB Overview
      2. 4.1.2 TIDA-010979 Hardware Setting
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Power Management and System Power Up and Power Down
      2. 4.4.2 Half-Bridge GaN Motor Driver Power Stage Switch Node
      3. 4.4.3 Power Stage Thermal Measurements
      4. 4.4.4 Phase-Current Sensing and Position Feedback
      5. 4.4.5 EtherCAT® Communication
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

System Power Management

Figure 3-6 shows the power supply tree. A wide input voltage DC/DC buck converter generates the 5V rail. Two independent power modules then generate two rails 3.3V and 1.8V from 5V, respectively. The 3.3V supplies all the IO voltage of the MCU and another analog parts such as logic gate, modulator, and transceivers. The 1.8V supplies the voltage shifter for the clock input of AM2612 and can also supply the 1.8V flash as another option. Another power module generates the 1.25V rail from 3.3V which supplies the core voltage of AM2612.

TIDA-010979 TIDA-010979 System Power
                    Tree Figure 3-6 TIDA-010979 System Power Tree

The LMR38020 DC/DC buck converter operates with an input voltage ranging from 12V to 60V. The output voltage reaches 5V. The DC/DC buck converter feedback circuit achieves minimum output voltage ripple and delivers at least 2A output current. To minimize size, the switching frequency operates at 617kHz requiring only a 22μH inductor. The output ripple measures less than 15mV when output current exceeds 0.1A through simulation. The 5V rail powers downstream power rails and provides logic power for GaN DRV7167A devices.

For the 3.3V rail and 1.25V rail, two independent power modules TPSM82823 with 2mm × 2.5mm super small package meets the 3A output current requirement. The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components, and save PCB area.

In the same manner as the 3.3V rail, the 1.8V rail generated by TPSM82822 with fixed output application to reduce the external components. The controller MCU AM2612 needs to be supplied with 3.3V (VDDS33, VDDA33), 1.8V (VDDS1833_FLASH0, VDDS1833_FLASH1), and 1.2V (VDD, VDDARx) supplies externally. There is no power sequence requirement with 3.3V flash for MCU AM2612. But when 1.8V flash is used, the 1.2V and 1.8V rails are recommended to ramp up at least 50μs after 3.3V (VDDS33, VDDA33) ramp up. This reference design leverages the power good signal generated by 3.3V power module to enable the 1.2V and 1.8V rails according to the recommendation from the technical reference manual. This reference design uses 3.3V flash.