TIDUFF7A October 2025 – March 2026
| PARAMETER | TYPICAL VALUE | COMMENT |
|---|---|---|
| DC input voltage | 48V (12V to 60V) | 80V absolute maximum |
| Maximum three-phase continues output current | 17ARMS | Test condition: No heat sink at 25°C ambient temperature |
| Maximum output power | 1kW at 48VDC | At power factor 0.98 |
| Power FET type | GaN technology | Half-bridge power module with integrated high and low side gate drivers (DRV7167A) |
| PWM switching frequency | 20kHz to 100kHz | Higher than 80kHz PWM frequencies supported |
| PWM dead band | 40ns | Configurable |
| Functional isolated modulator | 1mΩ shunt | AMC0106M05 | Precision, ±50mV input, functional isolated, Delta-Sigma modulator with external clock |
| Delta-sigma digital filter | OSR64 or OSR32 | Configurable according to PWM frequency |
| Phase current maximum range | ±50A | 3.3V digital interface (clock and data) to MCU |
| PCB layer stack | 6-layer, 1oz copper | |
| PCB size | 70mm diameters round with 15mm diameters through hole | |
| Encoder1 | BissC, 20-bit resolution, single turn | Used for speed loop |
| Encoder2 | BissC, 19-bit resolution, single turn | Used for position loop |
Table 1-2 lists the TIDA-010979 interface and connectors specifications.
| PIN | SIGNAL | FUNCTION |
|---|---|---|
| J1-1 | GND | JTAG |
| J1-2 | JTAG_TMS | |
| J1-3 | JTAG_TDI | |
| J1-4 | JTAG_TCK | |
| J1-5 | JTAG_TDO | |
| J1-6 | 3V3 | |
| J2-1 | GND | UART |
| J2-2 | UART_TXD | |
| J2-3 | UART_RXD | |
| J3 | Jumper ON (QSPI) Jumper OFF (UART) | BOOT MODE |
| J4-1 | H0_TD_N | PHY0 MDI |
| J4-2 | H0_TD_P | |
| J4-3 | H0_RD_N | |
| J4-4 | H0_RD_P | |
| J5-1 | H1_TD_N | PHY1 MDI |
| J5-2 | H1_TD_P | |
| J5-3 | H1_RD_N | |
| J5-4 | H1_RD_P | |
| J6-1 | GND | Encoder 1 RS485 interface |
| J6-2 | ENC1_CLK_P | |
| J6-3 | ENC1_CLK_N | |
| J6-4 | ENC1_DATA_P | |
| J6-5 | ENC1_DATA_N | |
| J6-6 | ENC_5V0 | |
| J7-1 | GND | Encoder 2 RS485 interface |
| J7-2 | ENC2_CLK_P | |
| J7-3 | ENC2_CLK_N | |
| J7-4 | ENC2_DATA_P | |
| J7-5 | ENC2_DATA_N | |
| J7-6 | ENC_5V0 |