TIDUFF7A October   2025  – March 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AM2612
      2. 2.3.2 DRV7167A
      3. 2.3.3 AMC0106M05
      4. 2.3.4 DP83826A
  9. 3System Design Theory
    1. 3.1 AM2612 Motor Control and Communication Interface
    2. 3.2 DC Link and Ground Configuration
    3. 3.3 Three-Phase Inverter With DRV7167A Half-Bridge GaN Motor Driver Power Stage
    4. 3.4 Inline Shunt Precision Phase-Current Sensing With AMC0106M05 Functionally Isolated, Delta-Sigma Modulator
    5. 3.5 System Power Management
    6. 3.6 Functional Safety Concept
    7. 3.7 Ethernet Physical Layer
    8. 3.8 Position Feedback Interface
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 TIDA-010979 PCB Overview
      2. 4.1.2 TIDA-010979 Hardware Setting
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Power Management and System Power Up and Power Down
      2. 4.4.2 Half-Bridge GaN Motor Driver Power Stage Switch Node
      3. 4.4.3 Power Stage Thermal Measurements
      4. 4.4.4 Phase-Current Sensing and Position Feedback
      5. 4.4.5 EtherCAT® Communication
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

Functional Safety Concept

Figure 3-6 shows the functional safety concept of this reference design. The safety goal is Category 3, Performance D or E according to the safety standard ISO13849-1. This safety concept is not accessed by any notified body and is just an example to showcase the safety chain inside a motor control system. Additional circuitry such as redundancy channels for power rails (dual 3.3V for both safe channels), safe switch to turn off the power supplies, and diagnostic circuitry are not implemented in this design.

TIDA-010979 TIDA-010979 Functional Safety
                    Concept Figure 3-7 TIDA-010979 Functional Safety Concept

The safety chain includes safe input, safe logic (MCU), and safe output. The safe input can be either from dual-channel encoders or from safe Ethernet according to the different requirements. The safety data is transmitted as black channel and the safe MCU performs cross monitoring for the safety data. Once the safe MCU receives the trigger command or the fault is detected by the diagnostic circuitry, then the dual-channel safe output turns off the safe switches to trigger the safety function. The system enters a pre-defined safe state. Table 3-1 describes how the power-supply diagnostic works to detect the dangerous fault to fulfill category 3, performance D safety target.

Table 3-1 Power Supply Fault and Diagnostic
FAULT TYPE SAFE MCU SUPPLY VOLTAGE SUPERVISORS (SVS) POWER SUPPLIES WATCHDOG Q&A
Power supplies overvoltage (OV) MCU in dangerous state Detects error and triggers safe state Power not functioning Q&A detects wrong behavior (logic or timing) of MCU and triggers safe state
Power supplies undervoltage (UV) Brownout trigger of MCU and triggers safe state Detects error and triggers safe state Power not functioning Q&A detects wrong behavior (logic or timing) of MCU and triggers safe state
Watchdog (WD) Q&A fails Q&A detects wrong behavior (logic or timing) of MCU and triggers safe state SVS Detecting OV and UV Power within specification of MCU Q&A not functioning
SVS fails OV Q&A detects wrong behavior (logic or timing) of MCU and triggers safe state SVS not functioning Power within specification of MCU Q&A detects wrong behavior (logic or timing) of MCU and triggers safe state
SVS fails UV Brownout trigger of MCU and triggers safe state SVS not functioning Power within specification of MCU Q&A detects wrong behavior (logic or timing) of MCU and triggers safe state