TIDUFF7A October 2025 – March 2026
The AM261x Sitara Arm Microcontrollers are part of the Sitara AM26x real-time MCU families designed to meet the complex real-time processing needs of next-generation industrial and automotive embedded products. With scalable Arm Cortex-R5F performance and an extensive set of peripherals, the AM261x device is designed for a broad range of applications while offering safety features and optimized peripherals for real-time control. Figure 2-2 shows the functional block diagram. Table 2-1 summarizes the key features and benefits.
| FEATURES | BENEFITS |
|---|---|
| Dual Cortex-R5F cores with 2K DMIPS and 512KB TCM | Provide high CPU performance to meet complex real-time processing needs |
| Trigonometric Math Unit (TMU) on each R5F | Accelerate trigonometric function for motor control |
| 21-channel 12-bit ADC, 10 × PWM (20-channel), 18 × analog comparators, 8 × eCAP, 8-channel SDFM | Multiple peripherals for low latency control loop |
| 2 × PRU-ICSS, USB, Integrated Ethernet Switch (CPSW) with up to 2 × Gigabit ports to support cut-through and TSN | Rich communication and connectivity options. PRU-ICSS enables motor control feedback protocols such as EnDat2.2, Tamagawa, BiSS and so forth. Also enables industrial Ethernet protocols such as EtherCAT, Ethernet/IP, Profinet, IO-link, and so forth. |
| Lock-step optional, hardware security module (HSM) | SIL3 certified for functional safety. Enables secure system design with cryptographic acceleration, secure boot and granular firewalls managed by the HSM. |