TIDUFF7A October 2025 – March 2026
Table 4-1 lists the key test equipment. Description and pictures of the test setup for specific tests are provided in the section of the corresponding test results.
| DESCRIPTION | PART NUMBER |
|---|---|
| High-speed oscilloscope | Tektronix MSO4104B |
| Single-ended probes | Tektronix P6139B |
| Isolated current probe | CYBERTEK CP8030H, HIOKI CT6872 |
| Dynamometer | MAGTROL DSP6000 |
| Multimeter | Fluke 17B+ |
| Thermal camera | TESTO 865 |
| Adjustable power supply (10A) | ITECH IT6724H |
| Adjustable power supply (20A) | ITECH M3902C |
| Low voltage servo motor (72V, 21A) | 7H2207124422 |