TIDUFF7A October   2025  – March 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AM2612
      2. 2.3.2 DRV7167A
      3. 2.3.3 AMC0106M05
      4. 2.3.4 DP83826A
  9. 3System Design Theory
    1. 3.1 AM2612 Motor Control and Communication Interface
    2. 3.2 DC Link and Ground Configuration
    3. 3.3 Three-Phase Inverter With DRV7167A Half-Bridge GaN Motor Driver Power Stage
    4. 3.4 Inline Shunt Precision Phase-Current Sensing With AMC0106M05 Functionally Isolated, Delta-Sigma Modulator
    5. 3.5 System Power Management
    6. 3.6 Functional Safety Concept
    7. 3.7 Ethernet Physical Layer
    8. 3.8 Position Feedback Interface
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 TIDA-010979 PCB Overview
      2. 4.1.2 TIDA-010979 Hardware Setting
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Power Management and System Power Up and Power Down
      2. 4.4.2 Half-Bridge GaN Motor Driver Power Stage Switch Node
      3. 4.4.3 Power Stage Thermal Measurements
      4. 4.4.4 Phase-Current Sensing and Position Feedback
      5. 4.4.5 EtherCAT® Communication
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

TIDA-010979 Hardware Setting

To enable the TIDA-010979 board, apply DC voltage 48V (or lower voltage depending on motor rating) between DC+ and DC– through holes. Connect the three motor phase power cables to PHA, PHB, and PHC through holes.

J1 serves as the JTAG connector for software code debugging. Connect the XDS110 JTAG Debug Probe to J1. J2 serves as the UART connector and can also connect to the XDS110 AUX pins to print information on terminal or transmit data such as writing the flash through UART communications.

J3 serves as the boot mode selection jumper. With J3 shorted, the OPSI (4S) – Quad Read mode is enabled as the MCU boot mode. With J3 opened, the UART mode is enabled as the MCU boot mode. For more information regarding AM2612 boot mode, see also the EVM setup in the AM261x MCU+ SDK 11.01.00 user guide.

J6 serves as the connector for encoder 1 to provide feedback for the position information of motor rotator while J7 serves as the connector for encoder 2 to provide feedback for the position information of the gearbox reducer. J4 and J5 serve as Ethernet connectors that can function as one port IN and one port OUT for daisy chain applications. Figure 4-3 shows the TIDA-010979 hardware setup overview.

TIDA-010979 TIDA-010979 Hardware Setup
                    Overview Figure 4-3 TIDA-010979 Hardware Setup Overview