Transceptores RS-232
Buscar por categoría
Nuestra gama de transceptores ofrece un alto nivel de protección contra descargas electrostáticas para mejorar la fiabilidad de la transmisión de señales RS-232. Nuestros dispositivos integrados ofrecen una amplia gama de voltajes, desde 1.8 V, y una gran variedad de configuraciones de canales y velocidades de transmisión de datos para una comunicación fiable en entornos difíciles.
Seleccionar por tipo
Transceptores de alta ESD
Transceptores de alta velocidad de datos
Transceptores de baja tensión
¿Por qué elegir nuestra gama RS-232?
Technical Resources
RS-232 Glossary and Selection Guide
How to choose a TVS diode for RS-232, RS-485 and CAN based on voltage ratings
Active RS-232 power consumption: Why isn’t it in the data sheet?
Explore our RS-232 device portfolio for your data center and enterprise designs.
Our products for your rack server, server motherboard, and other data center and enterprise applications include RS-232 transceivers suitable for connecting with microcontrollers (MCUs) and microprocessors, with multiple transmitter and receiver configurations (one and one, two and two, and three and five). Devices with integrated level shifters enable interfacing with low-voltage MCUs, while a variety of package options include very thin quad flat no-lead.
Recursos destacados
- TIDA-00540 – Diseño de referencia de transceptor multiprotocolo RS-485/RS-232
Our RS-232 devices help you increase security and safety in your factory and automation control applications.
For your industrial PC, programmable logic controller or other factory automation and control designs, our RS-232 devices have International Electrotechnical Commission electrostatic discharge protection as high as 15 kV on all pins, to protect against electrostatic discharges encountered during handling and assembly. Operating temperatures from –40°C to 85°C and 0°C to 70°C – with even wider ranges in our automotive-qualified (-Q1) (–40°C to 125°C) and Enhanced Product (-EP) (–55°C to 125°C) devices – enable protected, secure communication.
Recursos destacados
- TIDA-00163 – Diseño de referencia de convertidor RS-232 a UART aislado
- TIDA-00540 – Diseño de referencia de transceptor multiprotocolo RS-485/RS-232
- TIDA-00557 – Diseño de referencia del módulo de interfaz de módem RS-232 para la automatización de relé de protec
Achieve fast data speeds while reducing power consumption in your wired networking designs
For your edge router, small business switches or other wired networking designs, communicate with other peripherals at the data rates you need, with devices that have speeds ranging from 7 kbps to 1 Mbps. Even at these fast speeds, it is still possible to reduce power consumption through our power-down features (power down, auto power down and auto power down plus) and wide availability of supply voltages (2.5 V to 12 V).
Recursos destacados
- TIDA-01230 – Diseño de referencia de RS-232 aislado con señal y potencia integrados
Design & development resources
TRS3122E: Módulo complementario BoosterPack™ del transceptor RS-232
El BOOSTXL-RS232 es un módulo complementario BoosterPack™ para un kit de desarrollo LaunchPad™ de TI. El BOOSTXL-RS232 permite la rápida creación de prototipos RS-232 con el TRS3122E, el primer transceptor RS-232 de baja potencia sin inductor de 1.8 V del sector. La placa está equipada con un (...)