Home Power management LCD & OLED display power & drivers

BUF08630

ACTIVE

Product details

Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 9 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 9 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 95
Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 9 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 9 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 95
VQFN (RGW) 20 25 mm² (5 mm × 5 mm)
  • 10-Bit Resolution
  • 8-Channel P-Gamma
  • 1-Channel P-VCOM
  • High Slew Rate VCOM: 45 V/µs
  • 16x Rewritable Nonvolatile Memory
  • Two Independent Pin-Selectable Memory Banks
  • Rail-to-Rail Output:
    • 300 mV Min Swing-to-Rail (10 mA)
    • > 300 mA Max IOUT
  • Low Supply Current
  • Supply Voltage: 9 V to 20 V
  • Digital Supply: 2 V to 5.5 V
  • Two-Wire Interface:
    • Supports 400 kHz and 3.4 MHz
  • 1/2 AVDD Capability
  • APPLICATIONS
    • TFT-LCD Reference Drivers

All other trademarks are the property of their respective owners

  • 10-Bit Resolution
  • 8-Channel P-Gamma
  • 1-Channel P-VCOM
  • High Slew Rate VCOM: 45 V/µs
  • 16x Rewritable Nonvolatile Memory
  • Two Independent Pin-Selectable Memory Banks
  • Rail-to-Rail Output:
    • 300 mV Min Swing-to-Rail (10 mA)
    • > 300 mA Max IOUT
  • Low Supply Current
  • Supply Voltage: 9 V to 20 V
  • Digital Supply: 2 V to 5.5 V
  • Two-Wire Interface:
    • Supports 400 kHz and 3.4 MHz
  • 1/2 AVDD Capability
  • APPLICATIONS
    • TFT-LCD Reference Drivers

All other trademarks are the property of their respective owners

The BUF08630 offers eight programmable gamma channels and one programmable VCOM channel.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF08630 supports up to 16 write operations to the on-chip memory.

The BUF08630 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150 mV of either supply rail with a 10-mA load. All channels are programmed using a two-wire interface that supports standard operations up to 400 kHz, and high-speed data transfers up to 3.4 MHz.

The BUF08630 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF08630 is available in a 20-pin QFN package, and is specified from –40°C to +95°C.

The BUF08630 offers eight programmable gamma channels and one programmable VCOM channel.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF08630 supports up to 16 write operations to the on-chip memory.

The BUF08630 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150 mV of either supply rail with a 10-mA load. All channels are programmed using a two-wire interface that supports standard operations up to 400 kHz, and high-speed data transfers up to 3.4 MHz.

The BUF08630 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF08630 is available in a 20-pin QFN package, and is specified from –40°C to +95°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Programmable Gamma-Voltage Generator w/Adjustable Gain Vcom & 1/2 AVDD Topology datasheet (Rev. A) Aug 13, 2012
Application note Driving Capacitive Loads with Gamma Buffers Nov 20, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SBOC430 — BUF08630EVM User Software

Supported products & hardware
Simulation model

BUF08630 IBIS Model

SBOM428.ZIP (22 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos