40-pin (RHA) package image

CC2540TF256RHAT ACTIVE

Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2540TF256RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG | NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the CC2540T

  • True Single-Chip BLE Solution: CC2540T Can Run
    Both Application and BLE Protocol Stack, Includes
    Peripherals to Interface With Wide Range of
    Sensors, and so forth
  • Operating Temperature up to 125°C
  • 6-mm × 6-mm Package
  • RF
    • Bluetooth®:Low Energy Technology Compatible
    • Excellent Link Budget (up to 97 dB), Enabling
      Long-Range Applications Without External Front
      End
    • Accurate Digital Received Signal-Strength
      Indicator (RSSI)
    • Suitable for Systems Targeting Compliance With
      Worldwide Radio Frequency Regulations:
      • ETSI EN 300 328 and EN 300 440 Class 2
        (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Layout
    • Few External Components
    • Reference Design Provided
    • 6-mm × 6-mm VQFN40 Package
  • Low Power
    • Active Mode RX Down to 19.6 mA
    • Active Mode TX (–6 dBm): 24 mA
    • Power Mode 1 (3-µs Wake Up): 235 µA
    • Power Mode 2 (Sleep Timer On): 0.9 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
    • Full RAM and Register Retention in All Power Modes
  • TPS62730 Compatible,
    Low Power in Active Mode
    • RX Down to 15.8 mA (3-V Supply)
    • TX (–6 dBm): 18.6 mA (3-V Supply)
  • Microcontroller
    • High-Performance and Low-Power 8051
      Microcontroller Core
    • 256KB of In-System-Programmable Flash
    • 8KB of SRAM
  • Peripherals
    • 12-Bit ADC With Eight Channels and
      Configurable Resolution
    • Integrated Ultralow-Power Comparator
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • 21 General-Purpose I/O (GPIO) Pins
      (19 × 4 mA, 2 × 20 mA)
    • 32-kHz Sleep Timer With Capture
    • Two Powerful USARTs With Support for Several
      Serial Protocols
    • Full-Speed USB Interface
    • IR Generation Circuitry
    • Powerful Five-Channel DMA
    • AES Security Coprocessor
    • Battery Monitor and Temperature Sensor
    • Each CC2540T Contains a Unique 48-Bit IEEE
      Address
  • Bluetooth v4.0 Compliant Protocol Stack for
    Single-Mode BLE Solution
    • Complete Power-Optimized Stack, Including
      Controller and Host
      • GAP: Central, Peripheral, Observer, or
        Broadcaster (Including Combination Roles)
      • ATT and GATT: Client and Server
      • SMP: AES-128 Encryption and Decryption
      • L2CAP
    • Sample Applications and Profiles
      • Generic Applications for GAP Central and
        Peripheral Roles
      • Proximity, Accelerometer, Simple Keys, and
        Battery GATT Services
    • Multiple Configuration Options
      • Single-Chip Configuration, Allowing
        Application to Run on CC2540T
      • Network Processor Interface for Applications
        Running on an External Microcontroller
    • BTool: Windows PC Application for Evaluation,
      Development, and Test
  • Development Tools
    • CC2540T Mini Development Kit
    • SmartRF™ Software
    • Supported by IAR Embedded Workbench™
      Software for 8051

Description for the CC2540T

The CC2540T device is a cost-effective, low-power, true wireless MCU for Bluetooth low energy applications. The CC2540T enables robust BLE master or slave nodes to be built with very low total bill-of-material costs, and it can operate up to 125°C. The CC2540T combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8KB of RAM, and many other powerful supporting features and peripherals. The CC2540T is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.

Combined with the low energy protocol stack from Texas Instruments, the CC2540TF256 forms the market’s most flexible and cost-effective single-mode Bluetooth low energy solution.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2540TF256RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more