Packaging information
Package | Pins VQFN (RGZ) | 48 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CC430F5123
- True System-on-Chip (SoC) for Low-Power Wireless Communication Applications
- Wide Supply Voltage Range:
3.6 V Down to 1.8 V - Ultra-Low Power Consumption:
- CPU Active Mode (AM): 160 µA/MHz
- Standby Mode (LPM3 RTC Mode): 2.0 µA
- Off Mode (LPM4 RAM Retention): 1.0 µA
- Real-Time Clock (RTC) Only Mode (LPM3.5): 1.0 µA
- Shutdown Mode (LPM4.5): 0.3 µA
- Radio in RX: 15 mA, 250 kbps, 915 MHz
- MSP430™ System and Peripherals
- 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
- Wake up From Standby Mode in Less Than 6 µs
- Flexible Power-Management System With SVS and Brownout
- Unified Clock System With FLL
- 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
- 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
- Hardware RTC
- Two Universal Serial Communication Interfaces (USCIs)
- USCI_A0 Supports UART, IrDA, SPI
- USCI_B0 Supports I2C, SPI
- 10-Bit Analog-to-Digital Converter (ADC) With Internal Reference, Sample-and-Hold, and Autoscan Features (Only CC430F614x and CC430F514x)
- Comparator
- Integrated LCD Driver With Contrast Control for up to 96 Segments (Only CC430F614x)
- 128-Bit AES Security Encryption and Decryption Coprocessor
- 32-Bit Hardware Multiplier
- 3-Channel Internal DMA
- Serial Onboard Programming, No External Programming Voltage Needed
- Embedded Emulation Module (EEM)
- High-Performance Sub-1 GHz RF Transceiver Core
- Same as in CC1101
- Wide Supply Voltage Range: 2 V to 3.6 V
- Frequency Bands: 300 MHz to 348 MHz, 389 MHz to 464 MHz, and 779 MHz to 928 MHz
- Programmable Data Rate From 0.6 kBaud to 500 kBaud
- High Sensitivity (–117 dBm at 0.6 kBaud, –111 dBm at 1.2 kBaud, 315 MHz, 1% Packet Error Rate)
- Excellent Receiver Selectivity and Blocking Performance
- Programmable Output Power up to +12 dBm for All Supported Frequencies
- 2-FSK, 2-GFSK, and MSK Supported, Also OOK and Flexible ASK Shaping
- Flexible Support for Packet-Oriented Systems: On-Chip Support for Sync Word Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling
- Support for Automatic Clear Channel Assessment (CCA) Before Transmitting (for Listen-Before-Talk Systems)
- Digital RSSI Output
- Suited for Systems Targeting Compliance With EN 300 220 (Europe) and FCC CFR Part 15 (US)
- Suited for Systems Targeting Compliance With Wireless M-Bus Standard EN 13757‑4:2005
- Support for Asynchronous and Synchronous Serial Receive/Transmit Mode for Backward Compatibility With Existing Radio Communication Protocols
- Device Comparison Summarizes the Available Family Members
Description for the CC430F5123
The TI CC430 family of ultra-low-power system-on-chip microcontrollers with integrated RF transceiver cores consists of several devices featuring different sets of peripherals targeted for a wide range of applications. The architecture, combined with seven low-power modes (including LPM3.5 and LMP4.5), is optimized to achieve extended battery life in portable measurement applications. The device features the powerful MSP430 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.
The CC430 family provides a tight integration between the microcontroller core, its peripherals, software, and the RF transceiver, making these true system-on-chip solutions easy to use as well as improving performance.
The CC430F614x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with eight external inputs plus internal temperature and battery sensors, a comparator, USCIs, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, an LCD driver, and up to 44 I/O pins.
The CC430F514x and CC430F512x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with six external inputs plus internal temperature and battery sensors on CC430F514x devices, a comparator, a USCI, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, and up to 30 I/O pins.
For complete module descriptions, see the CC430 Family Users Guide.