16-pin (D) package image

CD4051BM96 ACTIVE

20-V, 8:1, 1-channel analog multiplexer with logic-level conversion

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the CD4051B

  • Wide range of digital and analog signal levels:
    • Digital: 3 V to 20 V
    • Analog: ≤ 20 V P-P
  • Low ON resistance, 125 Ω (typical) over 15 V P-P signal input range for V DD – V EE = 18 V
  • High OFF resistance, channel leakage of ±100 pA (typical) at V DD – V EE = 18 V
  • Logic-level conversion for digital addressing signals of 3 V to 20 V (V DD – V SS = 3 V to 20 V) to switch analog signals to 20 V P-P (V DD – V EE = 20 V) matched switch characteristics, r ON = 5 Ω (typical) for V DD – V EE = 15 V very low quiescent power dissipation under all digital-control input and supply conditions, 0.2 µW (typical) at V DD – V SS = V DD – V EE = 10 V
  • Binary address decoding on chip
  • 5 V, 10 V, and 15 V parametric ratings
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package temperature range, 100 nA at 18 V and 25°C
  • Break-before-make switching eliminates channel overlap

Description for the CD4051B

The CD405xB analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full V DD – V SS and V DD – V EE supply-voltage ranges, independent of the logic state of the control signals.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more