CD74HC238
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Speed CMOS Logic 3-to-8 Line Decoder Demultiplexer Inverting and Non-Inverting

 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

96-Channel Bidirectional Digital Input Module Reference Design for PLC

This reference design is a compact implementation of 96 isolated digital input channels using the ISO1212, an isolated digital input receiver. This design shows the current limit feature of the ISO1212 device which has better thermal performance than traditional optocoupler solutions. This design (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.