Packaging information
Package | Pins CDIP (J) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 20 | TUBE |
Features for the CY54FCT574T
- Function, Pinout, and Drive Compatible With FCT and F Logic
- Reduced VOH (Typically = 3.3 V) Versions of Equivalent FCT Functions
- Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
- Ioff Supports Partial-Power-Down Mode Operation
- Matched Rise and Fall Times
- Fully Compatible With TTL Input and Output Logic Levels
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- Edge-Triggered D-Type Inputs
- 250-MHz Typical Switching Rate
- CY54FCT574T
- 32-mA Output Sink Current
- 12-mA Output Source Current
- CY74FCT574T
- 64-mA Output Sink Current
- 32-mA Output Source Current
- 3-State Outputs
Description for the CY54FCT574T
The \x92FCT574T devices are high-speed, low-power, octal D-type flip-flops, featuring separate D-type inputs for each flip-flop. These devices have 3-state outputs for bus-oriented applications. A buffered clock (CP) and output-enable (OE\) inputs are common to all flip-flops. The \x92FCT574T are identical to \x92FCT374T, except for a flow-through pinout to simplify board design. The eight flip-flops in the \x92FCT574T store the state of their individual D inputs that meet the setup-time and hold-time requirements on the low-to-high CP transition. When OE\ is low, the contents of the eight flip-flops are available at the outputs. When OE\ is high, the outputs are in the high-impedance state. The state of OE\ does not affect the state of the flip-flops.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.