12-pin (DRN) package image

DAC7551IDRNT ACTIVE

12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: DAC7551IDRNTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC7551IDRNR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins USON (DRN) | 12
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the DAC7551

  • Relative Accuracy (INL): ±0.35LSB
  • Ultra-Low Glitch Energy: 0.1nV-s
  • Low Power Operation: 100µA at 2.7V
  • Power-On Reset to Zero Scale
  • Power Supply: 2.7V to 5.5V Single Supply
  • Power-Down: 0.05µA at 2.7V
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5µs (Max)
  • SPI-Compatible Serial Interface with Schmitt-Trigger Input: Up to 50MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear to Zero Scale
  • Specified Temperature Range: -40°C to +105°C
  • Small, 2 x 3 mm, 12-Lead SON Package
  • APPLICATIONS
    • Portable, Battery-Powered Instruments
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources
    • Programmable Attenuators
    • Industrial Process Control

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp..
All other trademarks are the property of their respective owners.

Description for the DAC7551

The DAC7551 is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551 operates from a single 2.7V to 5.5V supply. The DAC7551 output amplifiers can drive a 2k, 200pF load rail-to-rail with 5µs settling time; the output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50MHz and is compatible with SPI™, QSPI™, Microwire™, and DSP interface standards. The parts incorporate a power-on-reset circuit to ensure that the DAC output powers up to 0V and remains there until a valid write cycle to the device takes place. The part contains a power-down feature that reduces the current consumption of the device to under 2µA.

Small size and low-power operation make the DAC7551 ideally suited for battery-operated, portable applications. The power consumption is typically 0.5mW at 5V, 0.23mW at 3V, and reduces to 1µW in power-down mode.

The DAC7551 is available in a 12-lead SON package and is specified over -40°C to +105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC7551IDRNR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more