A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
DAC60501 ACTIVE True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference 12-bit device in WSON 2 mm by 2 mm package

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 0.27 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 0.27 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
USON (DRN) 12 6 mm² (3 mm × 2 mm)
  • Relative Accuracy (INL): ±0.35LSB
  • Ultra-Low Glitch Energy: 0.1nV-s
  • Low Power Operation: 100µA at 2.7V
  • Power-On Reset to Zero Scale
  • Power Supply: 2.7V to 5.5V Single Supply
  • Power-Down: 0.05µA at 2.7V
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5µs (Max)
  • SPI-Compatible Serial Interface with Schmitt-Trigger Input: Up to 50MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear to Zero Scale
  • Specified Temperature Range: -40°C to +105°C
  • Small, 2 x 3 mm, 12-Lead SON Package
  • APPLICATIONS
    • Portable, Battery-Powered Instruments
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources
    • Programmable Attenuators
    • Industrial Process Control

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp..
All other trademarks are the property of their respective owners.

  • Relative Accuracy (INL): ±0.35LSB
  • Ultra-Low Glitch Energy: 0.1nV-s
  • Low Power Operation: 100µA at 2.7V
  • Power-On Reset to Zero Scale
  • Power Supply: 2.7V to 5.5V Single Supply
  • Power-Down: 0.05µA at 2.7V
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5µs (Max)
  • SPI-Compatible Serial Interface with Schmitt-Trigger Input: Up to 50MHz
  • Daisy-Chain Capability
  • Asynchronous Hardware Clear to Zero Scale
  • Specified Temperature Range: -40°C to +105°C
  • Small, 2 x 3 mm, 12-Lead SON Package
  • APPLICATIONS
    • Portable, Battery-Powered Instruments
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources
    • Programmable Attenuators
    • Industrial Process Control

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp..
All other trademarks are the property of their respective owners.

The DAC7551 is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551 operates from a single 2.7V to 5.5V supply. The DAC7551 output amplifiers can drive a 2k, 200pF load rail-to-rail with 5µs settling time; the output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50MHz and is compatible with SPI™, QSPI™, Microwire™, and DSP interface standards. The parts incorporate a power-on-reset circuit to ensure that the DAC output powers up to 0V and remains there until a valid write cycle to the device takes place. The part contains a power-down feature that reduces the current consumption of the device to under 2µA.

Small size and low-power operation make the DAC7551 ideally suited for battery-operated, portable applications. The power consumption is typically 0.5mW at 5V, 0.23mW at 3V, and reduces to 1µW in power-down mode.

The DAC7551 is available in a 12-lead SON package and is specified over -40°C to +105°C.

The DAC7551 is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551 operates from a single 2.7V to 5.5V supply. The DAC7551 output amplifiers can drive a 2k, 200pF load rail-to-rail with 5µs settling time; the output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50MHz and is compatible with SPI™, QSPI™, Microwire™, and DSP interface standards. The parts incorporate a power-on-reset circuit to ensure that the DAC output powers up to 0V and remains there until a valid write cycle to the device takes place. The part contains a power-down feature that reduces the current consumption of the device to under 2µA.

Small size and low-power operation make the DAC7551 ideally suited for battery-operated, portable applications. The power consumption is typically 0.5mW at 5V, 0.23mW at 3V, and reduces to 1µW in power-down mode.

The DAC7551 is available in a 12-lead SON package and is specified over -40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
DAC7551-Q1 ACTIVE Automotive 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter 12-bit automotive qualified device
Pin-for-pin with same functionality to the compared device.
DAC8551 ACTIVE 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter 16-bit device

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DAC7551 12-Bit, Ultralow Glitch, Voltage Output Digital-to-Analog Converter datasheet (Rev. E) Apr 13, 2007
Circuit design Precision, Three-Wire High-Voltage Output Transmitter Using the DAC80501 and XTR200 PDF | HTML Jan 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC7551 IBIS Model

SBAM033.ZIP (52 KB) - IBIS model
Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
USON (DRN) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos