Packaging information
Package | Pins SOIC (DW) | 28 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 20 | TUBE |
Features for the DAC7625
- LOW POWER: 20mW
- UNIPOLAR OR BIPOLAR OPERATION
- SETTLING TIME: 10µs to 0.012%
- 12-BIT LINEARITY AND MONOTONICITY:
40°C to +85°C - RESET TO MID-SCALE (DAC7624) OR
ZERO-SCALE (DAC7625) - DATA READBACK
- DOUBLE-BUFFERED DATA INPUTS
Description for the DAC7625
The DAC7624 and DAC7625 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7624) or to a zero-scale of 000H (DAC7625). The DAC7624 and DAC7625 can operate from a single +5V supply or from +5V and 5V supplies.
Low power and small size per DAC make the DAC7624 and DAC7625 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7624 and DAC7625 are available in a 28-pin plastic double-wide or a 28-lead SOIC package, and offer guaranteed specifications over the -40°C to +85°C temperature range.