8-pin (DGK) package image

DAC8550IDGKT ACTIVE

16-Bit, Ultralow Glitch Voltage Output DAC

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: DAC8550IDGKTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC8550IDGKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the DAC8550

  • Relative Accuracy: 8 LSB
  • Glitch Energy: 0.1 nV-s
  • MicroPower Operation: 140 µA at 2.7 V
  • Power-On Reset to Midscale
  • Power Supply: 2.7 V to 5.5 V
  • 16-Bit Monotonic
  • Settling Time: 10 µs to ±0.003% FSR
  • Low-Power Serial Interface with Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Output Amplifier
  • Power-Down Capability
  • 2’s Complement Input
  • SYNC Interrupt Facility
  • Drop-In Compatible with DAC8531/01 and DAC8551 (Binary Input)
  • Available in a Tiny MSOP-8 Package

Description for the DAC8550

The DAC8550 is a small, low-power, voltage output, 16-bit digital-to-analog converter (DAC). It is monotonic, provides good linearity, and minimizes undesired code-to-code transient voltages. The DAC8550 uses a versatile, 3-wire serial interface that operates at clock rates of up to 30 MHz and is compatible with standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces.

The DAC8550 requires an external reference voltage to set its output range. The DAC8550 incorporates a power-on reset circuit that ensures that the DAC output powers up at midscale and remains there until a valid write takes place to the device. The DAC8550 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200 nA at 5 V.

The low-power consumption of this device in normal operation makes it ideal for portable, battery-operated equipment. Power consumption is 0.38 mW at 2.7 V, reducing to less than 1 µW in power-down mode.

The DAC8550 is available in an MSOP-8 package.

For additional flexibilty, see the DAC8551, a binary-coded counterpart to the DAC8550.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC8550IDGKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more