28-pin (PW) package image

DIR9001IPWRQ1 ACTIVE

Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIR9001IPWQ1 ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the DIR9001-Q1

  • One-Chip Digital Audio Interface Receiver (DIR) Including Low-Jitter Clock-Recovery System
  • Compliant With Digital Audio Interface Standards: IEC60958 (former IEC958), JEITA CPR-1205 (former EIAJ CP-1201, CP-340), AES3, EBU tech3250
  • Clock Recovery and Data Decode From Biphase Input Signal, Generally Called S/PDIF, EIAJ CP-1201, IEC60958, AES/EBU
  • Biphase Input Signal Sampling Frequency (fS) Range: 28 kHz to 108 kHz
  • Low-Jitter Recovered System Clock: 50 ps
  • Jitter Tolerance Compliant With IEC60958-3
  • Selectable Recovered System Clock: 128 fS, 256 fS, 384 fS, 512 fS
  • Serial Audio Data Output Formats: 24-Bit I2S; MSB-First, 24-Bit Left-Justified; MSB-First 16-, 24-Bit Right-Justified
  • User Data, Channel-Status Data Outputs Synchronized With Decoded Serial Audio Data
  • No External Clock Required for Decode
  • Includes Actual Sampling Frequency Calculator (Needs External 24.576-MHz Clock)
  • Function Control: Parallel (Hardware)
  • Functions Similar and Pin Assignments Equivalent to Those of DIR1703
  • Single Power Supply: 3.3 V (2.7 V to 3.6 V)
  • Wide Operating Temperature Range: -40°C to 85°C
  • 5 V-Tolerant Digital Inputs
  • Package: 28-pin TSSOP, Pin Pitch: 0,65 mm
  • APPLICATIONS
    • Car Audio Head Units
    • Car Audio External Amplifiers

All other trademarks are the property of their respective owners

Description for the DIR9001-Q1

The DIR9001-Q1 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling- frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001-Q1 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.

The DIR9001-Q1 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001-Q1 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, etc.

The DIR9001-Q1 does not require an external clock source or resonator for decode operation if the internal actual-sampling-frequency calculator is not used. Therefore, it is possible to reduce the cost of a system.

The operating temperature range of the DIR9001-Q1 is specified as -40°C to 85°C, which makes it suitable for automotive applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIR9001IPWQ1 ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more