DLPC230TZDQQ1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset | ZDQ | 324 | -40 to 105 package image

DLPC230TZDQQ1 ACTIVE

DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DLPC230TZDQRQ1 ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Affected
MSL rating / Peak reflow
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins BGA (ZDQ) | 324
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1 | JEDEC TRAY (5+1)

Features for the DLPC230-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • DMD display controller supporting:
    • DLP553x-Q1 and DLP462x-Q1 automotive interior display and exterior lighting chipsets
  • Video processing
    • Scales input image to Match DMD resolution
    • Bezel adjustment up ±50% vertical image position and ±10% horizontal reducing the need for mechanical alignment (HUD)
    • Support for pixel doubling or quadrupling to allow low resolution video input
    • Gamma correction
  • Embedded processor with error correction (ECC)
    • On-chip diagnostic and self-test capability
    • System diagnostics including temperature monitoring, device interface monitoring, and photodiode monitoring
    • Integrated Management of Smooth Dimming
    • Configurable GPIO
  • No external RAM required, internal SRAM for image processing
  • 600MHz SubLVDS DMD interface for low power and emission
  • Spread spectrum clocking for reduced EMI
  • Video input interface
    • Single OpenLDI (FPD-Link I) port up to 110MHz
    • 24-bit RGB parallel interface up to 110MHz
  • Configurable host control interface
    • Serial Peripheral Interface (SPI) 10MHz
    • I2C (400kHz)
    • Host IRQ signal to provide real-time feedback for critical system errors
  • Interface to TPS99000-Q1 system management and illumination controller

Description for the DLPC230-Q1

The DLPC23x-Q1 digital micromirror display (DMD) controller for automotive applications is used in chipsets for interior applications such as HUD and exterior application such as high resolution headlight. The DLP5530-Q1 chipset includes a 0.55” DMD and the DLP4621-Q1 chipset includes a 0.46" DMD. Both chipsets also include the TPS99000-Q1 System Management and Illumination controller. The DLPC23x-Q1 integrates an embedded processor with error code correction (SECDED ECC), enabling host control and real-time feedback, on-chip diagnostics, and system monitoring functions. On-chip SRAM is included to remove the need for external DRAM. Combined with the TPS99000-Q1, the DLPC23x-Q1 supports high dynamic range dimming of over 5000:1 for HUD applications. SubLVDS 600MHz DMD interface allows high DMD refresh rates to generate seamless and brilliant digital images, while simultaneously reducing radiated emissions.

To aid in the design and manufacture of automotive qualified projectors based on DLP technology, there are a number of established optical module manufacturers and design houses that can be leveraged to support your design.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DLPC230TZDQRQ1 ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more