201-pin (ZEZ) package image

DLPC3470CZEZ ACTIVE

DLP® display and light controller for DLP2010LC (0.2 WVGA) DMD

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168Hrs
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZEZ) | 201
Operating temperature range (°C) -30 to 85
Package qty | Carrier 119 | JEDEC TRAY (5+1)

Features for the DLPC3470

  • Display and Light Controller for DLP2010LC and DLP2010NIR (0.2 WVGA) DMDs
  • Light Control Features:
    • Pattern display optimized for machine vision and digital exposure
    • Flexible internal (1D) and external (2D) pattern streaming modes
      • Programmable exposure times
      • High speed pattern rates up to 2500 Hz (1-bit) and 360 Hz (8-bit)
    • Programmable 2D Static Patterns
    • Internal Pattern streaming mode enables simplified system design
      • Eliminates the need for Video interface
      • Store >1000 patterns in the flash memory
    • Flexible trigger signals for camera or sensor synchronization
      • One configurable input trigger
      • Two configurable output triggers
  • Display Features
    • Supports Input Image Sizes up to 720p and scales to WVGA
    • Input Frame Rates up to 240 Hz
    • 24-Bit, Input Pixel Interface Support:
      • Parallel or BT656, Interface Protocols
      • Pixel Clock up to 155 MHz
    • Image Processing - IntelliBright™ Algorithms, Image Resizing, 1D Keystone, Programmable Degamma
  • System Features:
    • I2C Control of Device Configuration
    • Programmable Splash Screens
    • Programmable LED Current Control
    • Auto DMD Parking at Power Down

Description for the DLPC3470

The DLPC3470 display and light controller supports reliable operation of the DLP2010LC or DLP2010NIR digital micromirror device (DMD) for video display and light control applications. The DLPC3470 controller provides a convenient interface between user electronics and the DMD to display video and steer light patterns with high speed, precision, and efficiency.

Visit the getting started with TI DLP Pico™ display technology page, and view the programmer’s guide to learn how to get started.

The chipsets include established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more