Packaging information
Package | Pins SOIC (DW) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 40 | TUBE |
Features for the INA111
- FET INPUT: IB = 20pA max
- HIGH SPEED: TS = 4us (G = 100, 0.01%)
- LOW OFFSET VOLTAGE: 500uV max
- LOW OFFSET VOLTAGE DRIFT: 5uV/°C max
- HIGH COMMON-MODE REJECTION: 106dB min
- 8-PIN PLASTIC DIP, SOL-16 SOIC
- APPLICATIONS
- MEDICAL INSTRUMENTATION
- DATA ACQUISITION
Description for the INA111
The INA111 is a high speed, FET-input instrumentation amplifier offering excellent performance.
The INA111 uses a current-feedback topology providing extended bandwidth (2MHz at G = 10) and fast settling time (4us to 0.01% at G = 100). A single external resistor sets any gain from 1 to over 1000.
Offset voltage and drift are laser trimmed for excellent DC accuracy. The INA111's FET inputs reduce input bias current to under 20pA, simplifying input filtering and limiting circuitry.
The INA111 is available in 8-pin plastic DIP, and SOL-16 surface-mount packages, specified for the -40°C to +85°C temperature range.