8-pin (NVF) package image

ISO122JP ACTIVE

±10-V input, voltage sensing isolated amplifier

Same as: ISO122JPE4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (NVF) | 8
Operating temperature range (°C) -25 to 85
Package qty | Carrier 25 | TUBE

Features for the ISO122

  • 100% Tested for High-Voltage Breakdown
  • Rated 1500 Vrms
  • High IMR: 140 dB at 60 Hz
  • Bipolar Operation: VO = ±10 V
  • 16-Pin Plastic DIP and 28-Lead SOIC
  • Ease of Use: Fixed Unity Gain Configuration
  • 0.020% Maximum Nonlinearity
  • ±4.5-V to ±18-V Supply Range

Description for the ISO122

The ISO122 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO122 is easy to use. No external components are required for operation. The key specifications are 0.020% maximum nonlinearity, 50-kHz signal bandwidth, and 200-V/°C VOS drift. A power supply range of 4.5 V to 18 V and quiescent currents of 5 mA on VS1 and ±5.5 mA on VS2 make the ISO122 ideal for a wide range of applications.

The ISO122 is available in 16-pin plastic DIP and
28-lead plastic surface-mount packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more