Packaging information
Package | Pins SOIC (DW) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the ISO6740-Q1
-
Functional Safety-Capable
- Documentation available to aid functional safety system design: ISO6740-Q1, ISO6741-Q1, ISO6742-Q1
- AEC-Q100 qualified with the following results:
- Device temperature Grade 1: –40°C to +125°C ambient operating temperature range
- Meets VDA320 isolation requirements
- 50 Mbps data rate
- Robust isolation barrier:
- High lifetime at 1500 VRMS working voltage
- Up to 5000 VRMS isolation rating
- Up to 10 kV surge capability
- ±150 kV/µs typical CMTI
- Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
- 1.71 V to 5.5 V level translation
- Default output high (ISO674x -Q1) and low (ISO674xF -Q1) options
- 1.6 mA per channel typical at 1 Mbps
- Low propagation delay: 11 ns typical
- Robust electromagnetic compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
- Low emissions
- Wide-SOIC (DW-16) Package
- Safety-Related Certifications :
- DIN VDE V 0884-11:2017-01
- UL 1577 component recognition program
- IEC 62368-1, IEC 61010-1, IEC 60601-1
- GB 4943.1-2011 (pending)
Description for the ISO6740-Q1
The ISO674x -Q1 devices are high-performance, quad-channel digital isolators ideal for cost-sensitive applications requiring up to 5000 VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.
The ISO674x-Q1 devices provide high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by TIs double capacitive silicon dioxide (SiO2) insulation barrier. These devices come with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications. The ISO6740-Q1 device has all four channels in the same direction, the ISO6741-Q1 device has three forward and one reverse-direction channels, and the ISO6742-Q1 device has two forward and two reverse-direction channels. In the event of input power or signal loss, the default output is high for devices without suffix F and low for devices with suffix F. See Device Functional Modes section for further details.