Packaging information
Package | Pins SSOP (DBQ) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 75 | TUBE |
Features for the ISO7142CC-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
- Device HBM Classification Level 3A
- Device CDM Classification Level C6
- Maximum Signaling Rate: 50 Mbps (with 5-V Supplies)
- Robust Design With Integrated Noise Filter
- Low-Power Consumption, Typical ICC per Channel (With 3.3-V
Supplies):
- 1.3 mA at 1 Mbps, 2.5 mA at 25 Mbps
- 50 kV/µs Transient Immunity, Typical
- Long Life with SiO2 Isolation Barrier
- Operates From 2.7-V, 3.3-V and 5-V Supply
- 2.7-V to 5.5-V Level Translation
- Small QSOP-16 Package
- Safety and Regulatory
Approvals
- 2500-VRMS Isolation for 1 Minute per UL 1577
- 4242-VPK Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
- Planned CQC Certification per GB4943.1-2011
All trademarks are the property of their respective owners.
Description for the ISO7142CC-Q1
The ISO7142CC-Q1 device provides galvanic isolation up to
2500 VRMS for 1 minute per UL 1577 and 4242-VPK per
VDE V 0884-10. The
ISO7142CC-Q1 is a quad-channel isolator with two forward and
two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V
supplies and 40 Mbps with 3.3-V or 2.7-V supplies. The ISO7142CC-Q1
device has integrated filters on the inputs to support noise-prone applications.
Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.
For all available packages, see the orderable addendum at the end of the data sheet.