Packaging information
Package | Pins SOIC (DWW) | 16 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the ISO7820
- Signaling Rate: Up to 100 Mbps
- Wide Supply Range: 2.25 V to 5.5 V
- 2.25 V to 5.5 V Level Translation
- Wide Temperature Range: –55°C to 125°C
- Low Power Consumption, Typical 1.7 mA per
Channel at 1 Mbps - Low Propagation Delay: 11 ns Typical
(5 V Supplies) - Industry leading CMTI(Min): ±100 kV/µs
- Robust Electromagnetic Compatibility (EMC)
- System-Level ESD, EFT, and Surge Immunity
- Low Emissions
- Isolation Barrier Life: > 25 Years
- SOIC-16 Wide Body (DW) and Extra-Wide Body
(DWW) Package Options - Safety and Regulatory Approvals:
- 8000 VPK Reinforced Isolation per DIN V VDE
V 0884-10 (VDE V 0884-10):2006-12 - 5.7 kVRMS Isolation for 1 minute per UL 1577
- CSA Component Acceptance Notice 5A, IEC
60950-1 and IEC 60601-1 End Equipment
Standards - CQC Certification per GB4943.1-2011
- TUV Certification per EN 61010-1 and EN
60950-1 - All DW Package Certifications Complete;
DWW Package Certifications Complete per
UL, TUV and Planned for VDE, CSA, and
CQC
- 8000 VPK Reinforced Isolation per DIN V VDE
Description for the ISO7820
The ISO7820 is a high-performance, dual-channel digital isolator with 8000 VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/O’s. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7820 has two forward channels and no reverse-direction channel. If the input power or signal is lost, default output is high for the ISO7820 and low for the ISO7820F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7820 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7820 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.