161-pin (ABL) package image

IWR1843AQGABL ACTIVE

Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

IWR1843AQGABLR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: 5A991B6B

Packaging information

Package | Pins FCCSP (ABL) | 161
Operating temperature range (°C) -40 to 105
Package qty | Carrier 176 | JEDEC TRAY (10+1)

Features for the IWR1843

  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76- to 81-GHz coverage with 4 GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12 dBm
  • Built-in calibration and self-test (monitoring)
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • C674x DSP for FMCW signal processing
  • On-chip Memory: 2MB
  • Cortex-R4F microcontroller for object tracking and classification, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Integrated peripherals
    • Internal memories With ECC
  • Host interface
    • CAN and CAN-FD
  • Other interfaces available to user application
    • Up to 6 ADC channels
    • Up to 2 SPI channels
    • Up to 2 UARTs
    • I 2C
    • GPIOs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
      • IEC 61508 certified upto SIL 2 by TUV SUD
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
    • Programmable phase rotators in transmit path to enable beam forming
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports external oscillator at 40 MHz
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating conditions
    • Junction temp range: –40°C to 105°C

Description for the IWR1843

The IWR1843 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operating in the 76- to 81-GHz band with up to 4-GHz continuous chirp. The device is built with the low-power 45-nm RFCMOS process from Texas Instruments. This solution enables unprecedented levels of integration in an extremely small form factor. The IWR1843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications, such as, building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1843 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81 GHz. The IWR1843 includes a monolithic implementation of a 3TX, 4RX system with built-in PLL, and ADC converters. The IWR1843 also integrates a DSP subsystem, which contains a TI high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher-level algorithms. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, training, and user documentation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

IWR1843AQGABLR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more