Home Power management Linear & low-dropout (LDO) regulators

LM3480

ACTIVE

100-mA, 30-V, low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV709 ACTIVE 150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current Newer process technology and better specifications in Industry standard package

Product details

Rating Catalog Vin (max) (V) 30 Vin (min) (V) 4 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 15 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5, 12, 15 Noise (µVrms) 100 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 270 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.5 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 30 Vin (min) (V) 4 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 15 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5, 12, 15 Noise (µVrms) 100 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 270 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Accuracy (%) 3.5 Dropout voltage (Vdo) (typ) (mV) 900 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Input Voltage Range: up to 30 V
  • 3.3-V, 5-V, 12-V, and 15-V Versions Available
  • Packaged in the Tiny 3-Lead SOT-23 Package
  • 30-V Maximum Input for Operation
  • 1.2-V Ensured Maximum Dropout Over Full Load
    and Temperature Ranges
  • 100-mA Ensured Minimum Load Current
  • ±5% Ensured Output Voltage Tolerance Over Full
    Load and Temperature Ranges
  • −40 to +125°C Junction Temperature Range for
    Operation
  • Input Voltage Range: up to 30 V
  • 3.3-V, 5-V, 12-V, and 15-V Versions Available
  • Packaged in the Tiny 3-Lead SOT-23 Package
  • 30-V Maximum Input for Operation
  • 1.2-V Ensured Maximum Dropout Over Full Load
    and Temperature Ranges
  • 100-mA Ensured Minimum Load Current
  • ±5% Ensured Output Voltage Tolerance Over Full
    Load and Temperature Ranges
  • −40 to +125°C Junction Temperature Range for
    Operation

The LM3480 is an integrated linear voltage regulator. It features operation from an input as high as 30 V and an ensured maximum dropout of 1.2 V at the full 100-mA load. Standard packaging for the LM3480 is the 3-lead SOT-23 package.

The 5-V, 12-V, and 15-V members of the LM3480 series are intended as tiny alternatives to industry standard LM78Lxx series and similar devices. The 1.2-V quasi-low dropout of LM3480 series devices makes them a nice fit in many applications where the 2-V to 2.5-V dropout of LM78Lxx series devices precludes their (LM78Lxx series devices) use.

The LM3480 series also features a 3.3-V member. The SOT-23 packaging and quasi-low dropout features of the LM3480 series converge in this device to provide a very nice, very tiny, 3.3-V, 100-mA bias supply that regulates directly off the system 5-V ±5% power supply.

The LM3480 is an integrated linear voltage regulator. It features operation from an input as high as 30 V and an ensured maximum dropout of 1.2 V at the full 100-mA load. Standard packaging for the LM3480 is the 3-lead SOT-23 package.

The 5-V, 12-V, and 15-V members of the LM3480 series are intended as tiny alternatives to industry standard LM78Lxx series and similar devices. The 1.2-V quasi-low dropout of LM3480 series devices makes them a nice fit in many applications where the 2-V to 2.5-V dropout of LM78Lxx series devices precludes their (LM78Lxx series devices) use.

The LM3480 series also features a 3.3-V member. The SOT-23 packaging and quasi-low dropout features of the LM3480 series converge in this device to provide a very nice, very tiny, 3.3-V, 100-mA bias supply that regulates directly off the system 5-V ±5% power supply.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV760 ACTIVE 100-mA, 30-V, low-dropout voltage regulator Pin-to-pin equivalent for cost-sensitive applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM3480 100-mA, SOT-23, Quasi Low-Dropout Linear Voltage Regulator datasheet (Rev. H) PDF | HTML 14 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25720EVM — BQ25720 evaluation module SMBus, 1- to 4-cell, 8-A, NVDC buck-boost battery charger controller

The BQ25720 evaluation module (EVM) is a SMBus controlled NVDC (narrow voltage DC) buck boost charge controller with N-channel MOSFET selector and current monitoring. The input voltage range, for the buck converter, is between 3.5 V and 26 V, with a programmable output of 1 to 4 cells and a charge (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

BQ25723EVM — BQ25723 evaluation module I²C, 1- to 4-cell, 8-A, NVDC buck-boost battery charge controller

The BQ25723EVM evaluation module (EVM) is an I2C controlled narrow voltage DC (NVDC) buck-boost charge controller with N-channel MOSFET selector and current monitoring. The input voltage range for the buck converter is between 3.5 V and 26 V, with a programmable output of 1 to 4 cells and a charge (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

BQ25730EVM — I2C NVDC 1 to 5 cell, 16-A buck-boost battery charge controller evaluation module

The BQ25730EVM evaluation module (EVM) is an I2C controlled NVDC (narrow voltage DC) buck boost charge controller with N-channel MOSFET selector and current monitoring. The input voltage range, for the buck converter, is between 3.5 V and 26 V, with a programmable output of 1 to 5 cells and a (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LM3480-12 PSpice Transient Model

SNVMBB1.ZIP (46 KB) - PSpice Model
Simulation model

LM3480-12 Unencrypted PSpice Transient Model

SNVMBB0.ZIP (2 KB) - PSpice Model
Simulation model

LM3480-15 PSpice Transient Model

SNVMBB3.ZIP (46 KB) - PSpice Model
Simulation model

LM3480-15 Unencrypted PSpice Transient Model

SNVMBB2.ZIP (2 KB) - PSpice Model
Simulation model

LM3480-3P3 PSpice Transient Model

SNVMBA5.ZIP (46 KB) - PSpice Model
Simulation model

LM3480-3P3 Unencrypted PSpice Transient Model

SNVMBA7.ZIP (2 KB) - PSpice Model
Simulation model

LM3480-5 PSpice Transient Model

SNVMBA9.ZIP (46 KB) - PSpice Model
Simulation model

LM3480-5 Unencrypted PSpice Transient Model

SNVMBA8.ZIP (2 KB) - PSpice Model
Reference designs

PMP23637 — Compact dual-phase multi-cell battery charger reference design with dual FETs

This reference design features the BQ25770/ BQ25773, 2-to-5 cell NVDC quasi-dual-phase buck- boost battery charge controller in a high-density design for notebook PC and portable applications. The dual-phase topology utilizes two small inductors and two half bridge dual-FETs, thus minimizing hot (...)
Test report: PDF
Reference designs

TIDA-00914 — Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators

This reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester-encoded (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01420 — Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives

This three-phase, compact power stage reference design for industrial drives, which uses a UCC53xx gate driver to support basic capacitive isolation requirements, provides an increased lifespan and better propagation delay match over optocouplers to minimize inverter deadband distortions and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos