14-pin (FFK) package image

5962-1721401VXC ACTIVE

Radiation Hardness Assured (RHA) 6.5GHz Ultra Wideband Fully Differential Amplifier

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LCCC (FFK) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the LMH5401-SP

  • QMLV (QML class V) MIL-PRF-38535 qualified, SMD 5962R1721401VXC
    • Radiation hardness assurance (RHA) up to 100-krad(Si) total ionizing dose (TID)
    • Single event latch-up (SEL) immune to
      LET = 85 MeV-cm2/mg
    • Qualified over the military temperature range (–55°C to 125°C)
  • Gain bandwidth product (GBP): 6.5 GHz
  • Excellent linearity performance:
    DC to 2 GHz
  • Slew rate: 17,500 V/µs
  • Low HD2, HD3 distortion
    (500 mVPP, 100 Ω, SE-DE, Gv = 17 dB)(1):
    • 100 MHz: HD2 at –91 dBc, HD3 at –95 dBc
    • 200 MHz: HD2 at –86 dBc, HD3 at –85 dBc
    • 500 MHz: HD2 at –80 dBc, HD3 at –80 dBc
    • 1 GHz: HD2 at –53 dBc, HD3 at –70 dBc
    • 2 GHz: HD2 at –68 dBc, HD3 at –56 dBc
  • Low IMD2, IMD3 distortion
    (1 VPP, 100 Ω, SE-DE, Gv = 17 dB)(1):
    • 500 MHz: IMD2 at –90 dBc, IMD3 at –79 dBc
    • 1 GHz: IMD2 at –80 dBc, IMD3 at –61 dBc
    • 2 GHz: IMD2 at –64 dBc, IMD3 at –42 dBc
  • High OIP2, OIP3. Gp = 8 dB(1)
    • 500 MHz: OIP2 at 91 dBm, OIP3 at 47.7 dBm
    • 1 GHz: OIP2 at 80 dBm, OIP3 at 37.5 dBm
  • Input voltage noise: 1.25 nV/√Hz
  • Input current noise: 3.5 pA/√Hz
  • Supports single- and dual-supply operation
  • Current consumption: 60 mA
  • Power-down feature (1)

(1)Power Gain (Gp) = 8 dB; Voltage Gain (Gv) = 17 dB; RLtotal = 200 Ω. See Output Reference Nodes and Gain Nomenclature section for more details.

Description for the LMH5401-SP

The LMH5401-SP is a very high-performance, radiation hardened, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, dc-coupled, time-domain applications. The device is ideal for dc- or ac-coupled applications that may require a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC). The LMH5401-SP generates very low levels of second- and third-order distortion when operating in SE-DE or differential-to-differential (DE-DE) mode.



The amplifier is optimized for use in both SE-DE and DE-DE systems. The device has unprecedented usable bandwidth from dc to 2 GHz. The LMH5401-SP can be used for SE-DE conversions in the signal chain without external baluns in a wide range of applications such as test and measurement, broadband communications, and high-speed data acquisition.

A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Power supplies between 3.3 V and 5 V can be selected and dual-supply operation is supported when required by the application. A power-down feature is also available for power savings.

This level of performance is achieved at a very low power level of 300 mW when a 5-V supply is used. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, LCCC-14 package for higher performance.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more