12-pin (RRL) package image

LMH9126IRRLR ACTIVE

2.3-2.9 GHz differential to single-ended low-power amplifier with Integrated balun

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RRL) | 12
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMH9126

  • Single-Channel, Differential Input to Single-Ended Output RF Gain Block Amplifier
  • 18-dB Typical Gain Across the Band
  • 3.5-dB Noise Figure
  • 35-dBm OIP3
  • 18-dBm Output P1dB
  • 375-mW Power Consumption on 3.3-V Single Supply
  • Up to 105°C TC Operating Temperature

Description for the LMH9126

The LMH9126 is high-performance, single-channel, differential input to single-ended output transmit RF gain block amplifier supporting 2.6-GHz center frequency band. The device is well suited to support requirements for the next generation 5G AAS or small cell applications while driving the input of a power amplifier (PA). The RF amplifier provides 18-dB typical gain with good linearity performance of 35-dBm output IP3, while maintaining less than 4-dB noise figure across the whole 1-dB bandwidth. The device is internally matched for 100-Ω differential input impedance providing easy interface with an RF-sampling or Zero-IF analog front-end (AFE) at the input. Also, the device is internally matched for 50-Ω single-ended output impedance required for easy interface with a post-amplifier, SAW filter, or PA.

Operating on a single 3.3-V supply, the device consumes only 375 mW of active power making it suitable for high-density 5G massive MIMO applications. Also, the device is available in a space saving 2-mm × 2-mm, 12-pin QFN package. The device is rated for an operating temperature of up to 105°C to provide a robust system design. There is a 1.8-V JEDEC compliant power down pin available for fast power down and power up of the device suitable for time division duplex (TDD) systems.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more