48-pin (RHS) package image

LMK04101SQE/NOPB ACTIVE

Jitter cleaner with integrated 1430 to 1570-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK04101SQ/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
LMK04101SQX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RHS) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LMK04101

  • Cascaded PLLatinum PLL Architecture
    • PLL1Redundant Reference Inputs Loss of Signal
      DetectionAutomatic and Manual Selection of
      Reference Clock Input
    • PLL2Phase Detector Rate up to 100 MHzInput
      Frequency-DoublerIntegrated VCO
  • Outputs
    • LVPECL/2VPECL, LVDS, and
      LVCMOS Formats
    • Support Clock Rates up to 1080 MHz
    • Five Dedicated Channel Divider Blocks
    • Common Output Frequencies Supported:
      30.72 MHz, 61.44 MHz, 62.5 MHz,
      74.25 MHz, 75 MHz, 77.76 MHz, 100 MHz,
      106.25 MHz, 125 MHz, 122.88 MHz,
      150 MHz, 155.52 MHz, 156.25 MHz, 159.375 MHz,
      187.5 MHz, 200 MHz,
      212.5 MHz, 245.76 MHz, 250 MHz, 311.04 MHz,
      312.5 MHz, 368.64 MHz,
      491.52 MHz, 622.08 MHz, 625 MHz, 983.04 MHz
  • MICROWIRE (SPI) Programming Interface
  • Industrial Temperature Range: –40 to 85 °C
  • 3.15 V to 3.45 V Operation
  • Package: 48 Pin WQFN (7.0 × 7.0 × 0.8 mm)

Description for the LMK04101

The LMK04100 family of precision clock conditioners provides jitter cleaning, clock multiplication and distribution without the need for high-performance VCXO modules.

When connected to a recovered system reference clock and a VCXO, the device generates 5 low jitter clocks in LVCMOS, LVDS, or LVPECL formats.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMK04101SQ/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
LMK04101SQX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more