OPT3101RHFT OBSOLETE

ToF-based long-range proximity and distance sensor analog front end (AFE)

OBSOLETE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPT3101RHFR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHF) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPT3101

  • Long-Range Distance Measurement, Obstacle Detection and Avoidance
  • Flexibility to Customize Design With a Wide Variety of Photodiodes and Emitters
  • Sample Rate up to 4 kHz
  • 16-Bit Distance Output at 15-m Unambiguous Range
  • De-Aliasing to Extend the Distance Range
  • Supports 3 Transmitter Channels for Multi-Zone Operation
  • Excellent Ambient and Sunlight Rejection
  • 200-nA Full-Scale Signal Current
  • 88-dB Signal Phase Dynamic Range at 1 kHz
  • Supports DC Ambient up to 200 µA, 60-dB Rejection for Ambient at 1 kHz
  • Distance Measurement Independent of Object Reflectivity
  • Adaptive HDR to Save Power and Increase the Dynamic Range
  • Configurable Event Detection and Interrupt Output Mechanism
  • I2C Interface for Control and Data
  • Integrated Illumination Driver With Programmable Current Control up to 173 mA
  • Integrated Temperature Sensor for Calibration
  • Single 3.3-V or 1.8-V and 3.3-V Supply Operation
  • Operating Ambient Temperature: –40 to 85°C

Description for the OPT3101

The OPT3101 device is a high-speed, high-resolution AFE for continuous-wave, time-of-flight based proximity sensing and range finding. The device integrates the complete depth processing pipeline that includes the ADC, timing sequencer, and the digital processing engine. The device also has a built-in illumination driver that covers most of the target applications.

Given the high ambient rejection ratio, the device can support very high ambient conditions, including full sunlight of 130 klx.

The timing sequencer is highly configurable to provide for application-specific trade-offs of power versus performance.

The device provides depth data that consists of phase, amplitude, and ambient measurements. The calibration subsystem supports phase-data calibration for inaccuracies resulting from temperature and crosstalk.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPT3101RHFR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more