Home Power management Voltage references Series voltage references

REF60

ACTIVE

Product details

Rating Catalog VO (V) 3.3 Temp coeff (max) (ppm/°C) 5 Initial accuracy (max) (%) 0.05 Features Integrated low-output impedance buffer Iout/Iz (max) (mA) 4 Vin (min) (V) 3.55 Vin (max) (V) 5.5 Iq (typ) (mA) 0.82 LFN 0.1 to 10 Hz (typ) (µVPP) 9.9 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 1
Rating Catalog VO (V) 3.3 Temp coeff (max) (ppm/°C) 5 Initial accuracy (max) (%) 0.05 Features Integrated low-output impedance buffer Iout/Iz (max) (mA) 4 Vin (min) (V) 3.55 Vin (max) (V) 5.5 Iq (typ) (mA) 0.82 LFN 0.1 to 10 Hz (typ) (µVPP) 9.9 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 1
— (—) See data sheet
  • Excellent temperature drift performance
    • 5ppm/°C (maximum) from –40°C to +125°C
  • Extremely low noise
    • Total noise: 5µVRMS with 47µF capacitor
    • 1/f noise (0.1Hz to 10Hz): 3µVPP/V
  • Integrated ADC drive buffer
    • Low output impedance: < 50mΩ (0kHz to 200kHz)
    • First sample precise to 18 bits with ADS8881
    • Enables burst-mode DAQ systems
  • Low supply current: 820µA
  • Low shutdown current: 1µA
  • High initial accuracy: ±0.05%
  • Very-low noise and distortion
  • Output current drive: ±4mA
  • Programmable short-circuit current
  • Verified to drive REF pin of ADS88xx family of SAR ADCs and ADS127xx family of wideband ΔΣ ADCs
  • Excellent temperature drift performance
    • 5ppm/°C (maximum) from –40°C to +125°C
  • Extremely low noise
    • Total noise: 5µVRMS with 47µF capacitor
    • 1/f noise (0.1Hz to 10Hz): 3µVPP/V
  • Integrated ADC drive buffer
    • Low output impedance: < 50mΩ (0kHz to 200kHz)
    • First sample precise to 18 bits with ADS8881
    • Enables burst-mode DAQ systems
  • Low supply current: 820µA
  • Low shutdown current: 1µA
  • High initial accuracy: ±0.05%
  • Very-low noise and distortion
  • Output current drive: ±4mA
  • Programmable short-circuit current
  • Verified to drive REF pin of ADS88xx family of SAR ADCs and ADS127xx family of wideband ΔΣ ADCs

The REF6000 family of voltage references have an integrated low output impedance buffer that enable the user to directly drive the REF pin of precision data converters, while preserving linearity, distortion, and noise performance. Most precision SAR and Delta-Sigma ADCs, switch binary-weighted capacitors onto the REF pin during the conversion process. To support this dynamic load the output of the voltage reference must be buffered with a low-output impedance (high-bandwidth) buffer. The REF6000 family devices are an excellent choice, but not limited, to drive the REF pin of the ADS88xx family of SAR ADCs, and ADS127xx family of delta-sigma ADCs, as well as other digital-to-analog converters (DACs).

The REF6000 family of voltage references are able to maintain an output voltage within 1LSB (18-bit) with minimal droop, even during the first conversion while driving the REF pin of the ADS8881. This feature is useful in burst-mode, event-triggered, equivalent-time sampling, and variable-sampling-rate data-acquisition systems. The REF60xx variants of REF6000 family specify a maximum temperature drift of just 5ppm/°C and initial accuracy of 0.05% for both the voltage reference and the low output impedance buffer combined. For various temperature drift options in REF6000 family, see the Device Comparison Table.

The REF6000 family of voltage references have an integrated low output impedance buffer that enable the user to directly drive the REF pin of precision data converters, while preserving linearity, distortion, and noise performance. Most precision SAR and Delta-Sigma ADCs, switch binary-weighted capacitors onto the REF pin during the conversion process. To support this dynamic load the output of the voltage reference must be buffered with a low-output impedance (high-bandwidth) buffer. The REF6000 family devices are an excellent choice, but not limited, to drive the REF pin of the ADS88xx family of SAR ADCs, and ADS127xx family of delta-sigma ADCs, as well as other digital-to-analog converters (DACs).

The REF6000 family of voltage references are able to maintain an output voltage within 1LSB (18-bit) with minimal droop, even during the first conversion while driving the REF pin of the ADS8881. This feature is useful in burst-mode, event-triggered, equivalent-time sampling, and variable-sampling-rate data-acquisition systems. The REF60xx variants of REF6000 family specify a maximum temperature drift of just 5ppm/°C and initial accuracy of 0.05% for both the voltage reference and the low output impedance buffer combined. For various temperature drift options in REF6000 family, see the Device Comparison Table.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC128S102EVM — ADC128S102 evaluation module for 12-bit, eight-channel, SAR analog-to-digital converter (ADC)

The ADC128S102 evaluation module (EVM) is a platform for evaluating the operation and performance of the ADC128S102, a 12-bit, eight-channel, 1-MSPS, serial-interface, system activity report (SAR) analog-to-digital converter (ADC). The user can source an analog input and the user-friendly graphical (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ADS127L01EVM — ADS127L01 Evaluation Module

The ADS127L01EVM is an evaluation platform for the ADS127L01. The ADS127L01 is a 24-bit, delta-sigma analog-to-digital converter (ADC) with data rates up to 512 kSPS. It offers a unique combination of excellent dc accuracy and outstanding ac perforamnce. The high-order, chopper-stabilized modulator (...)

User guide: PDF
Supported products & hardware
Evaluation board

ADS7066EVM-PDK — ADS7066 performance demonstration kit for eight-channel, 250-kSPS, 16-bit, internal-reference ADC

The ADS7066 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS7066 successive approximation register (SAR) analog-to-digital converter (ADC)

The ADS7066EVM-PDK provides power and a communications card complete with a graphical user (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ADS8332EVMV2-PDK — ADS8332 16-Bit 500kSPS Low-Power Serial ADC Evaluation Module Performance Demonstration Kit (PDK)

The ADS8332 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8332 successive-approximation register (SAR) analog-to-digital converter (ADC). ADS8332EVMV2-PDK includes the ADS8332EVMV2 board, the precision host interface (PHI) (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ADS8881EVMV2-PDK — ADS8881 18-Bit 1MSPS Serial-Interface SAR ADC Evaluation Module V2 PDK

The ADS8881EVMV2-PDK is an evaluation platform for the ADS8881 successive approximation register (SAR) analog-to-digital converter (ADC). The evaluation kit includes the ADS8881 EVMV2 board, the PHI controller board, and accompanying computer software that enables the user to communicate with (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

PLABS-SAR-EVM-PDK — TI Precision Labs SAR ADC Evaluation Module Performance Demonstration Kit (PDK)

PLABS-SAR-EVM-PDK is an experimental platform used in conjunction with TI Precision Labs videos to gain a deeper understanding of successive approximation register (SAR) analog-to-digital converter (ADC) circuits. The evaluation module (EVM) platform contains two channels for common SAR (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

REF6025EVM-PDK — REF6025 voltage reference evaluation module

The REF6025EVM-PDK is a platform for evaluating the performance of the REF6025 voltage reference. The evaluation kit brings out the burst mode performance of the device which is a key feature of the device.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

PSpice Simulation Companion for DAC Force And Sense Reference Drive Circuit

SBOMBX7.ZIP (101 KB) - PSpice model
Supported products & hardware
Simulation model

REF6025 TINA-TI Reference Design

SBOM985.TSC (6483 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6025 TINA-TI Transient Spice Model

SBOM984.ZIP (31 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6030 TINA-TI Reference Design

SBOM986.TSC (6693 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6030 TINA-TI Transient Spice Model

SBOM987.ZIP (30 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6033 TINA-TI Reference Design

SBOM989.TSC (6425 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6033 TINA-TI Transient Spice Model

SBOM988.ZIP (30 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6041 TINA-TI Reference Design

SBOM991.TSC (6407 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6041 TINA-TI Transient Spice Model

SBOM990.ZIP (30 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6045 TINA-TI Reference Design (Rev. A)

SBOM993A.ZIP (22 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6045 TINA-TI Transient Spice Model

SBOM992.ZIP (31 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

REF6050 TINA-TI Reference Design

SBOM995.TSC (6462 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

REF6050 TINA-TI Transient Spice Model

SBOM994.ZIP (31 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TINA-TI Simulation Companion for DAC Force And Sense Reference Drive Circuit (Rev. A)

SBAM412A.ZIP (69 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos