20-pin (W) package image

5962-9051601MSA ACTIVE

Octal Edge-Triggered D-type Flip-Flops With 3-State Outputs

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (W) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the SN54BCT374

  • Operating Voltage Range of 4.5 V to 5.5 V
  • BiCMOS Design Significantly Reduces ICCZ Over TTL Designs
  • Full Parallel Access for Loading
  • Buffered Control Inputs
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

Description for the SN54BCT374

The SNx4BCT374 devices contain eight channels of D-type flip-flops with a shared clock (CLK) and output enable (OE) pin.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more