Packaging information
Package | Pins CFP (W) | 16 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN54HC175
- Wide operating voltage range of 2 V to 6 V
- Outputs can drive up to 10 LSTTL Loads
- Low power consumption, 80-µA max ICC
- Contain four flip-flops with double-rail outputs
- Typical tpd = 13 ns
- ±4-mA output drive at 5 V
- Low input current of 1 µA max
Description for the SN54HC175
These positive-edge-triggered D-type flip-flops have a direct clear (CLR) input. The ’HC175 devices feature complementary outputs from each flip-flop.