Packaging information
Package | Pins CFP (W) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 25 | TUBE |
Features for the SN54LVC374A
- Operate From 1.65 V to 3.6 V
- Inputs Accept Voltages to 5.5 V
- Max tpd of 6.5 ns at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Support Mixed-Mode Signal Operation on
All Ports (5-V Input/Output Voltage
With 3.3-V VCC) - Ioff Supports Live Insertion, Partial-Power-
Down Mode, and Back-Drive Protection - Latch-Up Performance Exceeds 250 mA Per
JESD 17 - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Description for the SN54LVC374A
The SN54LVC374A octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC374A octal edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.