SN74AHC139 Dual 2-Line To 4-Line Decoders / Demultiplexers | TI.com

SN74AHC139 (ACTIVE) Dual 2-Line To 4-Line Decoders / Demultiplexers

Dual 2-Line To 4-Line Decoders / Demultiplexers - SN74AHC139
Datasheet
 

Description

The ’AHC139 devices are dual 2-line to 4-line decoders/demultiplexers designed for 2-V to 5.5-V VCC operation. These devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When used with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.

Features

  • Operating Range 2-V to 5.5-V
  • Designed Specifically for High-Speed Memory Decoders and Data-Transmission Systems
  • Incorporate Two Enable Inputs to Simplify Cascading and/or Data Reception
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Encoders & decoders Email Download to Excel
Part number Order Function Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) Configuration Type IOL (Max) (mA) IOH (Max) (mA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Bits (#) Digital input leakage (Max) (uA) ESD CDM (kV) ESD HBM (kV)
SN74AHC139 Order now Decoder
Demultiplexer    
AHC     2     5.5     2     3.3
5    
110     0.04     13
8.5    
2:4     Standard     50     -50     Catalog     -40 to 125     PDIP | 16
SOIC | 16
SO | 16
SSOP | 16
TSSOP | 16
TVSOP | 16
VQFN | 16    
See datasheet (PDIP)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16TVSOP: 23 mm2: 6.4 x 3.6 (TVSOP | 16)
16VQFN: 14 mm2: 3.5 x 4 (VQFN | 16)    
4     5     0.75     2