Packaging information
Package | Pins SOP (NS) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74AHC374
- Operating Range 2-V to 5.5-V VCC
- 3-State Outputs Drive Bus Lines Directly
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- On Products Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise Noted.
On All Other Products, Production Processing Does
Not Necessarily Include Testing of All Parameters. - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- 1500-V Charged-Device Model
Description for the SN74AHC374
The SNx4AHC374 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.