5-pin (DBV) package image

SN74AUC1G125DBVR ACTIVE

Single 0.8-V to 2.7-V high speed buffer with 3-state outputs

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: 74AUC1G125DBVRG4, 74AUC1G125DBVRE4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN74AUC1G125

  • Optimized for 1.8-V operation
  • ±8-mA output drive at 1.8 V
  • Maximum tpd of 2.5 ns at 1.8 V, 30 pF load
  • Wide operating voltage range of 0.8 V to 2.7 V
  • Over-voltage tolerant I/Os support up to 3.6 V, independent of VCC
  • Available in the Texas Instruments NanoFree™ package
  • Ioff feature supports partial power down mode and back drive protection
  • Low power consumption, 10-µA maximum ICC
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

Description for the SN74AUC1G125

The SN74AUC1G125 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.

The AUC logic family is specifically designed for speed and is optimized for operation between 1.65-V and 1.95-V VCC. With an optimal supply and 15-pF load the device can operate at over 250 MHz, or 500 Mbps. The unique output structure of the AUC family provides great signal integrity without the need for external termination when driving 50- to 65-Ω transmission lines of moderate length (less than 15 cm). See Application of the Texas Instruments AUC Sub-1-V Little Logic Devices for more details on this technology.

This device is available in the popular SOT-23 and SC70 packages, as well as the advanced NanoFree™ DSBGA package. NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more