SN74CB3Q3125PW image

SN74CB3Q3125PW LAST TIME BUY

3.3-V, 1:1 (SPST), 4-channel FET bus switch

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CB3Q3125PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the SN74CB3Q3125

  • High-Bandwidth Data Path (up to 500 MHz(1))
  • 5-V Tolerant I/Os With Device Powered Up
    or Powered Down
  • Low and Flat ON-State Resistance (ron)
    Characteristics Over Operating Range
    (ron = 3 Ω Typ)
  • Rail-to-Rail Switching on Data I/O Ports
    • 0-V to 5-V Switching With 3.3-V VCC
    • 0-V to 3.3-V Switching With 2.5-V VCC
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low Input and Output Capacitance Minimizes
    Loading and Signal Distortion
    (Cio(OFF) = 4 pF Typ)
  • Fast Switching Frequency (fOE = 20 MHz Max)
  • Data and Control Inputs Provide Undershoot
    Clamp Diodes
  • Low Power Consumption
    (ICC = 0.3 mA Typ)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0-V to 5-V Signaling Levels
    (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL,
    5-V, or 3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications:
    USB Interface, Differential Signal Interface, Bus
    Isolation, Low-Distortion Signal Gating

Description for the SN74CB3Q3125

The SN74CB3Q3125 device is a high-bandwidth FET bus switch that uses a charge pump to elevate the gate voltage of the pass transistor, thus providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The SN74CB3Q3125 device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CB3Q3125PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more