Packaging information
Package | Pins SOT-23-THN (DYY) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74HCS125-Q1
- AEC-Q100 qualified
for automotive applications:
- Device temperature grade 1: –40°C to +125°C, TA
- Device HBM ESD Classification Level 2
- Device CDM ESD Classifcation Level C6
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
Description for the SN74HCS125-Q1
The SN74HCS125-Q1 contains four independent buffers with 3-state outputs and Schmitt-trigger inputs. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a Hi-Z state by applying a High on the OE pin.