SN74HCT245PW OBSOLETE

Octal bus transceivers with tri-state outputs

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HCT245PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HCT245PWT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 70 | TUBE

Features for the SN74HCT245

  • Operating voltage range of 4.5 V to 5.5 V
  • High-Current 3-state outputs drive bus lines directly or up to 15-LSTTL loads
  • Low power consumption, 80-µA maximum ICC
  • Typical tpd = 14 ns
  • ±6-mA output drive at 5 V
  • Low input current of 1 µA maximum
  • Inputs are TTL-voltage compatible

Description for the SN74HCT245

The SNx4HCT245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4HCT245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the device so that the buses are effectively isolated.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74HCT245PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +
SN74HCT245PWT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more